Overview
Product Details
The ADCLK905/ADCLK907/ADCLK925 clock buffers are very fast, making it important to use adequate high bandwidth instruments to evaluate them. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.
Applicable Parts
Documentation & Resources
-
UG-006: Setting Up the Evaluation Board for the ADCLK905/ADCLK907/ADCLK9259/11/2009PDF335 kB
-
ADCLK9xx Schematics, Rev. C11/11/2008PDF
-
ADCLK9xx Gerber Files, Rev. C11/11/2008ZIP
-
ADCLK905 Bill of Materials, Rev. C11/11/2008XLS
-
ADCLK907 and ADCLK925 Bill of Materials11/11/2008XLSX