Overview
Features and Benefits
- Fully featured evaluation board for the ADA4098-2
- Enables efficient prototyping
- User defined circuit configuration
- Simplified connection to test equipment and other circuits
Product Details
The EVAL-ADA4098-2EBZ evaluates the ADA4098-2 10-lead, lead frame chip scale package (LFCSP), robust Over-The-Top™ precision operational amplifier (op amp). The EVAL-ADA4098-2EBZ is a prepopulated board using a gain of 1 configuration.
The EVAL-ADA4098-2EBZ design allows simplified and efficient use. The EVAL-ADA4098-2EBZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4098-2EBZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4098-2EBZ uses a combination of surface-mount technology (SMT) with the majority of components in the 0603 case size, except for the 10 μF bypass capacitors (C1 and C4). The EVAL-ADA4098-2EBZ also has unpopulated resistor and capacitor pads that provide the user with options and flexibility to implement different application circuits and configurations.
Figure 1 in the user guide shows the primary side of the EVAL-ADA4098-2EBZ, and Figure 2 shows the secondary side of the EVAL-ADA4098-2EBZ.
Refer to the ADA4098-2 data sheet for full specifications, details on device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4098-2EBZ.
Getting Started
EQUIPMENT NEEDED
- Dual-output dc power supply
- Dual-channel signal generator
- Oscilloscope
- Banana jack to grabber cables
- BNC to SMA cables