Overview

Product Details

Features
  • Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
  • On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
  • Regulators Are Easily Bypassed for Power Measurements
  • Twelve AC-Coupled SMA Connectors for Outputs (Four differential, Four single-ended)
  • SMA Connectors for
    • Two Differential or Four Single-ended Reference Inputs
    • System Clock Input
  • On-board Provisions for TCXO, Crystal Oscillator or Crystal
  • USB Connection to PC 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
  • On-board PLL Loop Filter
  • Easy Access to Digital I/O and Diagnostic Signals via I/O Header
  • Status LEDs for Diagnostic Signals

Documentation

Evaluation Documentation (1)

AD9554 Evaluation Documentation

Software

Evaluation Software

ZIP
6038 kB
AD9554 Evaluation Board Web Install Software (Rev. 1.0.3.0)
This is the eval software web installer that doesn't include .NET. Rather it relies on an internet connection to download Microsoft .NET, etc. It's 32-bit/64-bit compatible.
ZIP
53801 kB
AD9554 Evaluation Board Software (Rev. 1.0.3.0)
The evaluation software and USB driver contained in this installer is 32-bit and 64-bit compatible.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.