Overview
Product Details
The AD9249-65EBZ is an evaluation board for the AD9249, hex (16-channel) 14-bit ADC. This reference design provides the support circuitry required to operate the device in various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9249.The AD9249 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Applicable Parts
Documentation & Resources
-
AD9249 Design and Integration Files4/10/2014ZIP2403 kB
-
Evaluating the AD9249 Analog-to-Digital Converter11/12/2013WIKI