Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
AD8375-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8375. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and a prototype area for output impedance matching to the desired load. Additionally, the evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8375: Ultralow Distortion IF VGA Data Sheet (Rev. B)8/8/2007PDF794 K
- 
                                                                
                                                                    
                                                                                                                                            AD8375 Gerber Files9/11/2011ZIP332 kB