Overview
Features and Benefits
- Full featured evaluation board for the AD8370-ACE-EVALZ
- Single supply operation
- Easy to use interface with Analysis | Control | Evaluation (ACE) Software
Product Details
The AD8370-ACE-EVALZ evaluation board allows the manual control of the AD8370 through the USB port on a Microsoft® Windows® PC via a SDP-S interface board.
Additional information on the AD8370 is provided in the AD8370 data sheet. Consult the data sheet in conjunction with this user guide when using the AD8370-ACE-EVALZ evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- 5V DC power supply
- EVAL-SDP-CS1Z (SDP-S)
- Signal generator
- Spectrum analyzer
- Microsoft Windows PC with a USB port
Documentation & Resources
-
AD8370: LF to 750MHz Digitally Controlled VGA Data Sheet (Rev. B)9/28/2006PDF823 K
-
AD8370 Gerber Files9/11/2011ZIP197 kB