Overview

Product Details

AD8370-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8370 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. There is a single switch on this eval board which can be used to turn on and off the +5 V applied to the power pins. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.

Software

Evaluation Software

ZIP
89 kB
AD8370 Evaluation Board Software
The AD8370 evaluation software requires the ADI AD4xxx USB adapter, a USB cable with USB mini-connector and a PC with USB connection. Installation on Windows 64-bit systems also requires the ADI Windows 7 drivers be installed as well.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.