Overview

Product Details

AD8344-EVAL is a fully populated, 4-layer, FR4-based evaluation board. It requires a 5 V/100 mA power supply for normal operation. The 5 V power supply should be connected to the clip leads VPOS and COMMON. RF INPUT and LO INPUT ports take RF and LO input signals via edge-mounted SMA connectors. The IF port, labeled IF_OUT+, is configured for single-ended signaling via a balun transformer.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.