Overview

Product Details

The board is shipped assembled and tested, and users need to only connect the signal and VGAIN sources and a single 5 V power supply.The AD8332-EVALZ is lead free and RoHS compliant.


Refer to AD8334 data sheet for configuring the input impedance and further details.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.