Overview
Product Details
AD8318-EVALZ is a fully populated, 4-layer evaluation board powered by a single supply in the 4.5 V to 5.5 V range. The board can be operated in the Controller or Measurement mode by configuring the feedback resistor as an open or short. Performance in each mode can be optimized using resistive and filtering networks provided on the board. The inputs are configured for single-ended operation and provide a broadband input impedance of 50 Ω. The board also provides options for the user to optimize the output filtering and temperature compensation interface.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8318 Gerber Files9/26/2011ZIP223 kB