Overview
Product Details
EVAL-AD831EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, and IF output connections with single ended setups are featured. Access to the ±5V/100 mA supply is achieved with a 2 pin header connector to the +5V and -5V jumpers; it has a range from ± 4.5 to ± 5.5V.
Documentation
Data Sheets (1)
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.