Overview

Product Details

The AD8250-EVALZ board includes on-board gain setting switches to quickly demonstrate the AD8250’s software gain programmability. In addition, an external logic generator can be connected to the AD8250-EVALZ SMA ports to test the PGIA’s gain control. See the AD8250-EVALZ data sheet for complete insruction.

 

See AD8250 data sheet for specifications available on-line.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.