Overview
Product Details
The AD8225 evaluation board has been carefully laid out and tested to demonstrate the performance of the device. The board is shipped with an AD8225 already installed. The user need only connect powerand an input to conduct measurements. The supply can be configured for dual or single supplies, and the input can be dc- or ac-coupled. A circuit is provided on the board so the user can zero the output offset. If desired, a reference can be applied from an external voltage source. See AD8225-EVALZ data sheet for further details.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-261: Evaluation Boards for the AD62x, AD822x and AD842x Series10/17/2019PDF604 kB
- 
                                                                
                                                                    
                                                                                                                                            AD8225-EVALZ: AD8225 Evaluation Board Data Sheet9/21/2007PDF131 kB