Overview
Product Details
The EVAL-AD7367SDZ is a fully featured evaluation kit for the AD7367. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
Markets and Technologies
Applicable Parts
System Requirements
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-408: Evaluating the AD7366/AD73679/17/2012PDF1159 kB
- 
                                                                
                                                                    
                                                                                                                                            EVAL-AD7366/AD67SDZ Design and integration files8/23/2012ZIP3249 kB