Overview

Features and Benefits

  • Full-featured evaluation board for the AD5781
  • Link options
  • PC control in conjunction with Analog Devices, Inc., system development platform
  • PC software for control

Product Details

The EVAL-AD5781 is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5781 voltage output, 18-bit DAC. The AD5781 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). The SDP board allows the evaluation board to be controlled through the USB port of a Windows® XP (SP2 or later) or Vista (32-bit) based PC using the AD5781 evaluation software.

Software

ACE Software

ZIP
294 KB
ACE plug-in for Board.AD579X_8X_6X 1.2019.47400 [Nov 28 19]
The AD579X_8X_6X ACE Plug-in supports the EVAL-AD5791, EVAL-AD5790, EVAL-AD5781, EVAL-AD5780 and EVAL-AD5760 evaluation boards for the AD5791, AD5790, AD5781, AD5780 and AD5760 DAC devices.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards