User Guide
Rev.
0
1
View All
Evaluation Software
Rev.
0
2
View All
Overview
Features and Benefits
- Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The EVAL-AD5680EBZ (Cypress based) is no longer available. Please use EVAL-AD5680DBZ (SDP based).
The EVAL-AD5680DBZ evaluation board is designed to help users quickly prototype new AD5680 circuits and reduce design time. The AD5680 operates from a single 4.5 V to 5.5 V supply.
For full specifications, see the AD5680 data sheet, which must be used in conjunction with user guide UG-989 when using the evaluation board.
The EVAL-AD5680DBZ evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download via the EVAL-AD5680DBZ product page that allows users to program the AD5680.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5680DBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard