Overview
Features and Benefits
- Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The AD5342DBZ evaluation board helps users quickly prototype new AD5342 circuits and reduce design time. The AD5342 operates from a single 2.5 V to 5.5 V supply.
For full data, see the AD5342 data sheet, which must be used in conjunction with UG-983 when using the EVAL-AD5342DBZ evaluation board.
The EVAL-AD5342DBZ evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download that allows users to program the AD5342.
The EVAL-AD5342DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).
Applicable Parts
Package Contents
- EVAL-AD5342DBZ daughter board
- EVAL-MBnanoDAC-SDZ motherboard