Overview

Features and Benefits

  • Full featured evaluation board (EVAL-AD5341DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform

Product Details

The EVAL-AD5341DBZ evaluation board helps users quickly prototype new AD5341 circuits and reduce design times. The AD5341 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5341 data sheet, which must be used in conjunction with user guide UG-982 when using the evaluation board. The EVAL-AD5341DBZ interfaces to the USB port of a PC via the SDP-B controller board. Software is available that allows users to program the AD5341.


The EVAL-AD5341DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

Applicable Parts

Package Contents

  • EVAL-AD5341DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.