Overview
Features and Benefits
- Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The AD5340DBZ evaluation board helps users quickly prototype new AD5340 circuits and reduce design time. The AD5340 operates from a single 2.5 V to 5.5 V supply.
For full data, see the AD5340 data sheet, which must be used in conjunction with UG-981 when using the evaluation board.
The EVAL-AD5340DBZ evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download that allows users to program the AD5340.
The EVAL-AD5340DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).
Applicable Parts
Package Contents
- EVAL-AD5340DBZ daughter board
- EVAL-MBnanoDAC-SDZ motherboard