User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    
                                                                
                                                                    
                                                                        Evaluation Software
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                A
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Full featured evaluation board for the AD5222
 - Various test circuits
 - Various ac and dc input signals
 - PC control via a separately purchased system demonstration platform (SDP-B)
 - PC software for control
 
Product Details
The AD5222 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications while offering a 0.2% channel-to-channel matching tolerance.
In addition, the AD5222 uses a high speed up/down interface, allowing speeds of up to 15 MHz.
The EVAL-AD5222SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5222 part can be found in the AD5222 data sheet.
Applicable Parts
Package Contents
- EVAL-AD5222SDZ board
 - CD that includes
    
- Self-installing software that allows users to control the board and exercise all functions of the device
 - Electronic version of the AD5222 data sheet
 - Electronic version of the UG-349 user guide
 
 
System Requirements
- Windows XP SP2, 32 bits
 - Windows Vista, 32 and 64 bits
 - Windows 7, 32 and 64 bit
 - USB 2.0 Port
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-349: Evaluation Board for the AD5222 Digital Potentiometer (Rev. 0)12/15/2011PDF584 kB