Overview

Features and Benefits

  • Fully featured evaluation board for the AD4111
  • PC control in conjunction with Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4111SDZ evaluation kit features the AD4111 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (4 single-ended or 8 differential channels) with open wire detection and 4 current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4111SDZ board includes voltage reference, power, and data insulation and can be connected to the Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z). The SDP-B board provides connection to a PC via USB port and can provide power for the EVAL-AD4111SDZ board from the PC USB port.

The AD411X Eval+ evaluation software configures the AD4111 device functionality and provides open wire detection, dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4111 are available in the product data sheet, which must be consulted in conjunction with the user guide when working with this evaluation board.

Software

ACE Software

ZIP
30 MB
ACE plug-in for Board.AD411X 1.2026.1531430 [Apr 08 26]
The AD411x Plugin currently supports the EVAL-AD4111ASDZ, EVAL-AD4112ASDZ, EVAL-AD4113ARDZ, EVAL-AD4114ASDZ, EVAL-AD4115ASDZ and EVAL-AD4116ASDZ boards. The AD411x family consists of Single Supply, Sigma-Delta ADC's with ±10 V and 0 mA to 20 mA Inputs, configurable ODR from 1.25 SPS up to 125kSPS.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.