Overview
Product Details
Demonstration circuit 3145A demonstrates a high efficiency thermoelectric cooler driver and features the LT8722 monolithic driver.
The input voltage range of the DC3145A is from 3.1V to 15V and the output is a SPI programmable differential voltage output. The maximum output current is 4A. The switching frequency SPI programmable from 500kHz to 3MHz.
The LT8722 is controlled through an SPI interface and therefore the demonstration circuit is also setup to interface through SPI. For demonstration purposes the manual provides instruction on how to connect the DC2026C Linduino board to monitor and control the DC3145A with a PC using a command line Arduino IDE interface.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC3145A - Schematic12/2/2021PDF71 K
-
DC3145A - Demo Manual (Rev. 0)12/2/2021PDF1 M
-
DC3145A - Design Files12/2/2021ZIP3M