User Guide
Rev.
A
1
View All
Overview
Product Details
Demonstration circuit 3002A is a 18V, 8A synchronous step-down Silent Switcher® 3 with ultralow noise, high efficiency and power density featuring the LT8625SP. The input voltage range of DC3002A is 2.7V to 18V. The default demo board setting is 1V at 8A maximum DC output current. The LT8625SP is a compact, ultralow noise, ultralow emission, high efficiency and high speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultralow noise reference and the third-generation Silent Switcher architecture enables the LT8625SP to achieve both high efficiency and excellent wideband noise performance. Minimum on-time of 15ns allows high VIN to low VOUT conversion at high frequencies.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC3002A - Demo Manual (Rev. A)5/29/2024PDF1 M
-
DC3002A Design Files5/9/2024ZIP3 M