Overview

Product Details

Demonstration Circuit 3001A-A showcases the LTC4450 ideal diode controller with an integrated low RDS(ON) MOSFET. The board includes two independent LTC4450 ideal diodes sharing a common ground and operates over a range of 0V to 18V, carrying up to 12A. The board can be set up in a diode-OR configuration by connecting the output channels together.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.