Overview
Product Details
DC2985A is a multi-output power management solution demonstration circuit, featuring the LT3380. It contains two 2.5A, two 1.5A synchronous step-down DC/DC regulators and three 300mA LDO regulators.
All regulators can be enabled with external enable pins. After the first regulator is enabled, the remaining enable pins use a precision threshold to allow hardwire-programmed Power-Up Sequence.
A micro-USB communication interface is integrated on board to allow software GUI to write or read the registers in LT3380 via its I2C serial port. This GUI can control regulator enables, power-down sequencing, output voltage levels, dynamic voltage scaling, operation modes, status reporting and other special functions.
Refer to LT3380 data sheet for more details on the electrical specifications and the setting of its command registers.
Applicable Parts
Documentation & Resources
-
DC2985A - Schematic7/30/2020ZIP5 M
-
DC2985A - Demo Manual (Rev. 0)7/30/2020PDF2 M
-
DC2985A - Design Files7/30/2020ZIP5 M