Overview

Product Details

Demonstration circuit 2825A is a 4-switch synchronous buck-boost regulator that demonstrates the medium power capability of the LT8390. The output is 12V and the maximum output current is 10A for up to 120W power delivery. The switching frequency is 300kHz and efficiency can exceed 96%. 

The steady-state operating input voltage range of DC2825A in which the temperature of the components is less than 90°C is from 9V to 22V. The transient operating input voltage range of DC2825A is from 7V to 36V. The output voltage and EN/UVLO are all programmed by resistor dividers. EN/UVLO is set so the circuit will turn off when the input voltage falls below 7V and will turn on when the input voltage rises above 8V.

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.