Overview
Features and Benefits
- Full featured evaluation board for the ADRF6650
- Single supply: 5.6 V (1 A capability required)
- ACE software for control
Product Details
The ADRF6650-EVALZ is a 4-layer Rogers printed circuit board (PCB) and evaluates the performance of the ADRF6650. A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADRF6650, a connector suited for a SDP-S controller board, power supply connectors, regulators, and subminiature Version A (SMA) connectors. The evaluation board requires an SDP-S controller board to allow software programming of the device.
The ADRF6650 is a high performance, dual downconverter that integrates mixers, digital switched attenuators, digital variable gain amplifiers (DVGAs), a phase-locked loop (PLL), and a voltage controlled oscillator (VCO). The device uses broadband, square wave limiting, local oscillator (LO) amplifiers to achieve an RF bandwidth of 450 MHz to 2700 MHz. Unlike conventional, narrow-band, sine wave LO amplifier solutions, the ADRF6650 allows the application of the LO either above or below the RF input, over a bandwidth of 450 MHz to 2900 MHz.
This user guide describes the ADRF6650-EVALZ evaluation board and software. For full details, see the ADRF6650 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.
Applicable Parts
Documentation
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.