Overview

Features and Benefits

  • Input supply voltage range: 3 V to 5.5 V
  • Output voltage: ±15 V
  • Output current: up to 480 mA (VPOS), up to 200 mA (VNEG), depending on VIN

Product Details

The ADP5076CB-EVALZ evaluation board demonstrates the functionality of the ADP5076 dc-to-dc converter. The ADP5076 is a dual high performance dc to dc regulator that generates independently regulated positive and negative rails. Use the board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. Device features can be demonstrated, such as selectable switching frequency (see Figure 2 for more details), soft start, sequencing, and slew rate control. 

For more details about the ADP5076, refer to the ADP5076 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.