ADI Power Studio
ADI Power Studio® is a powerful, Windows-based development environment supporting Analog Devices’ Super Sequencer® products.
ADI Power Studio supports a variety of different tasks, such as evaluating Analog Devices’ ICs by connecting to a demo board system, and, in an offline mode (with no hardware present), building a multichip configuration file that can be saved and reloaded at a later time. It also provides unprecedented diagnostic and debug features and becomes a valuable diagnostic tool during board bring-up to program or tweak the power management scheme in a system or to diagnose power issues when bringing up rails. The built-in wizards help to significantly reduce the development time from days to a few hours.
(for legacy installations)
(recommended for all new installations)
- Powerful system-level software handles scaling from a single device to 16 devices
- Built-in wizards and debugging features help to significantly reduce the development time from days to a few hours
- Intuitive interface converts your system requirements to product specific configuration
Dongles Supported
Powerful system-level software handles scaling from a single device to 16 devices.
Built-in wizards and debugging features help to significantly reduce the development time from days to a few hours.
Intuitive interface converts your system requirements to product specific configuration.
Additional support for ADI Power Studio:
UG-952: Guide for the ADI Power Studio Software Used with the ADM1260 Super Sequencer IC (PDF)
UG-1110: Evaluating the ADM1266 Super Sequencer with Interchip Bus (PDF)