ADRV9002 Transceiver IC
ADRV9002 is the industry’s first high performance highly integrated transceiver IC that operates from 30 MHz to 6 GHz, capable of handling narrow band and/or wideband signals from 12 kHz to 40 MHz.
The receiver has been designed to be used in demanding high dynamic range (150 dBc/Hz) and linearity applications whereby the part can decipher and absorb wanted RF signals in the presence of large blockers.
The transmitter provides highest linearity and output power with lowest noise floor (−155 dBFS/Hz @ 7 dBm) for optimum transmitter signal purity and range.
Unique systems features and power vs. performance tradeoff configurations enable the ADRV9002 to be used in power sensitive markets and applications.
ADRV9002 Functionality
Industry’s First High Performance Highly Integrated Transceiver that Operates From 30 MHz to 6 GHz
- 2 × 2 highly integrated (RF-to-digital) transceiver
- Two independent high performance on-chip RF LOs
- Scalable bandwidths from 12 kHz to 40 MHz per channel
- Independent user selectable data interfaces per channel
- User configurable serial LVDS or CMOS modes
- Separate flexible clocking PLL
- User selectable sample rate and clocking independent of the RF LOs and reference clock
Digital Integration
- Integrated digital downconverters (DDC) for IF operation
- 128 taps programmable FIR on Tx and Rx
- Integrated user configurable initial/tracking calibration algorithms
- Incorporates ARM M4 to manage control
Advanced System Features
- Fast profile switching for dynamic data rates and sample rates
- Flexible power vs. performance power consumption modes within analog and digital circuits
- Monitor mode for system power/sleep mode optimization
- Multichip synchronization
- Fast frequency hopping
- Digital Predistortion for NB and WB waveforms
- Independent auxiliary system/control functions
Applications: Tactical and First Responder Radios, Satellite Communications, Small Cells



The ADRV9002 is capable of either TDD or FDD operation. It is ideally suited for use in challenging mission critical portable and networking applications within the VHF, UHF, and cellular bands up to 6 GHz.
ADRV9002: Narrow to Wide Band Integrated RF Transceiver
The ADRV9002 RF transceiver provides high dynamic range and best-in-class blocker tolerance for narrow and wideband signals. It is a high performance, highly versatile part with low power consumption and operates in either TDD or FDD modes.
ADRV9002 Evaluation Board/System
The ADRV9002 evaluation boards are used with the ADRV9001 Transceiver Evaluation Software (TES). Details of the overall setup and system are provided in the ADRV9001 System Development User Guide and on the ADRV9002 evaluation board page.
Take the first step in your design process by downloading and reviewing the ADRV9002 design file package.
For technical support, please post questions directly on our EngineerZone® forums: