Mounted (Fixed) Robotics
Enabling best-in-class system deployment and scalability
Mounted (fixed) robotics, or multi-axis systems, incorporate high-performance technologies to support the end system solution used in modern manufacturing installations. Examples of mounted robots include cobots, articulated robots, SCARA, delta robots and many other CNC machines, which may be rail mounted, wall mounted, floor mounted, or body mounted.
Analog Devices (ADI) offers full systems encompassing multiple technologies for subsystem elements, from motor drive and servo systems to sensing and connectivity. Our mounted robotics portfolio is backed by decades of innovation and domain expertise that enable more intelligent and flexible robots and cobots, step-changing productivity and efficiency, and modular designs from sensors to cloud.
Select an area for more details:

Enabling Mounted Robotics in the Factory of the Future

Embedded Motion Control
Transform digital information into precise physical motor and motion control. Analog Devices offers complete, board-level solutions that leverage proven hardware building blocks from ADI Trinamic.

Real-time gripper
An open-source hardware reference design for robotic gripper applications that uses a BLDC motor and TMCM-1617 BLDC servo driver.

60 GHz Data Link
ADI’s ADMV9611 and ADMV9621 60 GHz solutions deliver a wireline-like performance and bring to life the possibility of a true wireless data link for robot arm interconnect, which is hundreds of times faster than the fastest 5G connection.