Temperature Controllers
Temperature sensing is ubiquitous within automation systems. To obtain the low noise and drift specifications demanded in high-performance temperature sensing and control solutions, designers must consider multiple factors and the impact of each on the overall system. ADI offers products and signal chain solutions tailored for RTD and thermocouple applications.
Interactive Signal Chains

Featured Products
CN0352
Features & Benefits
- Expandable 8-Channel Lithium Ion Battery Tester
- Integrated Fast Charging/Discharging Battery Management
- Precision Analog Microcontroller for Data Acquisition and Control
CN0338
Features & Benefits
- Gas sensor based on NDIR
- Optimized for CO2
- Arduino shield form factor for rapid prototyping
CN0376
Features & Benefits
- Highly Integrated Two-Channel Isolated PLC/DCS Input
- Thermocouple/RTD Inputs
- Signal and Power Isolation
- Low Power, Small Size
CN0384
Features & Benefits
- Highly Integrated Thermocouple Measurement System
- 24-bit Resolution
- Accuracy: <1°C
- Low Power
- Accuracy: <1°C over temperature
CN0269
Features & Benefits
- 18-Bit, 16-Channel Data Acquisition
- 16 single-ended, 8 differential inputs
- 1.33MSPS sampling rate
- 250kHz channel switching rate
cn0164
Features & Benefits
- Remote sensing and automation applications
- Range up to 1 km in free space
- Low current consumption for increased battery life
CN0278
Features & Benefits
- Complete HART compliant solution
- 4mA to 20mA
- Lowest power in industry
CN0251
Features & Benefits
- 4-channel wide dynamic range
- Industrial signal levels
- In-amp input stage for high CMR
CN0270
Features & Benefits
- Complete HART compliant solution
- 4mA to 20mA
- Lowest power in industry
CN0183
Features & Benefits
- Precision 16-bit voltage source
- 8 Channels Self contained
- +12V to +/- 5V supply
CN0206
Features & Benefits
- Typical temperature range of -200 C to +400 C
- T-type thermocouple measurement system
- Low power 500uA max, and low system noise of 0.2 degrees
- Single chip solution with programmable gain and cold junction compensation
- High performance and accuracy
CN0214
Features & Benefits
- Typical temperature range of -200 C to +400 C
- T-type thermocouple measurement system
- Single chip solution with an ARM 7 processing core
- Cold junction compensation using an RTD
CN0221
Features & Benefits
- Typical temperature range of -200 C to +400 C
- Precision Cortex M3 analog microcontroller with 24-bit sigma-delta ADC
- T-type thermocouple measurement system with cold junction compensation
- Single chip solution
CN0169
Features & Benefits
- True 16 bit programmable voltage output
- INL and DNL both better than 1 LSB
- Small footprint and low cost
CN0145
Features & Benefits
- Temperature monitoring solution
- Interfaces with 4-20 mA controller
- 24 bit precision conversion with integrated processor
CN0395
Features & Benefits
- Complete Volatile Organic Compound (VOC) Detector
- Constant Voltage, Current, Resistance, Temperature, Heater Control Options
- Wide range sense resistor measurement
- On board temperature and humidity sensor
CN0373
Features & Benefits
- Isolated USB to Isolated RS-485/RS-232 Interface
- Small Footprint
- Robust Interface
CN0382
Features & Benefits
- Isolated 4-20mA Field Instrument
- HART Transmitter
- Loop Powered
- Temperature and Pressure Inputs
CN0364
Features & Benefits
- Quad Channel Voltage and Current Inputs
- Fully Isolated
- HART Compatibility
Parts used
CN0298
Features & Benefits
- Complete Anemometer Signal Conditioning
- Wireless ISM Transceiver
- On-Chip Microcontroller
Parts used
CN0359
Features & Benefits
- Automatic Conductivity Measurement System
- Self Contained
- Microprocessor Controlled
- Temperature Compensated
Parts used
CN0328
Features & Benefits
- Complete HART compliant solution for 4mA to 20mA or voltage output
- Fully Isolated
- Four multiplexed outputs
CN0354
CN0355
Features & Benefits
- Bridge signal conditioner and driver
- Temperature compensated
- Low Power
CN0271
Features & Benefits
- Typical temperature range of -200 C to +1200 C
- K-type thermocouple measurement system
- 16-bit ADC, Low temperature drift
- Integrated cold junction compensation
CN0172
Features & Benefits
- 3 channel K-type thermocouple measurement system
- Typical temperature range of -200 C to +1200 C
- Highly accurate temperature measurement to 0.25 degrees
- 16-bit digital temperature sensor used for cold junction compensation
CN0319
Features & Benefits
- 4-20mA thermocouple temperature monitor
- Cold junction compensation
- Loop powered
CN0287
Features & Benefits
- 4-Channel Thermocouple/RTD Measurements
- Fully Isolated
- Input Protection
CN0300
Features & Benefits
- T-type thermocouple measurement system, to loop powered 4-20mA output
- Typical temperature range of -200 C to +400 C
- Single chip solution using a Cortex processing core
- Cold junction compensation
CN0348
Features & Benefits
- 16-Bit Precision DAC
- Low power (<25mW)
- Single supply
- Less than +/-1LSB INL and DNL
CN0336
Features & Benefits
- 4-20mA receiver
- Single Supply
- Fully Isolated
CN0337
Features & Benefits
- Flexible RTD Conditioning and Conversion
- Temperature Compensated
- Fully Isolated
CN0335
Features & Benefits
- Industrial Level Signal Conditioning
- Single Supply
- Fully Isolated
CN0326
Features & Benefits
- 0.5% Accuracy
- Low power
- Temperature compensation
- Completely isolated
CN0314
Features & Benefits
- 4-20mA Transmitter/Receiver
- Loop Powered
- Configurable
CN0292
Parts used
CN0391
Features & Benefits
- Flexible 4-channel thermocouple system
- Cold junction compensation
- 24-bit digitization
- Low power
- Arduino-compatible form factor
CN0394
Features & Benefits
- Flexible 4-channel thermocouple system
- Cold junction compensation
- Arduino-compatible interface to ADICUP360
Parts used
CN0398
Features & Benefits
- Complete Soil Moisture, pH, and Temperature Measurement
- Low Power
- Arduino-Compatible Form Factor
CN0396
Features & Benefits
- Dual electrochemical gas sensor
- Temperature compensation
- 16-bit digitization
CN0234
Features & Benefits
- Complete electrochemical sensor
- Low power
- Single supply
CN0411
Features & Benefits
- Measures TDS using Electrical Conductivity
- Measurement range from 1uS to 1S
- Uses Standard BNC Probe Connection
- Arduino Form Factor Compatible
CN0254
Features & Benefits
- Precision conversion up to 8 channels
- Digital and power galvanic isolation
- Small board area
CN0203
Features & Benefits
- Programmable analog output
- 16 bit resolution
- .1% error with no missing codes
- Ideal for PLC output modules
CN0209
Features & Benefits
- Complete Analog front end for Process Control
- Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
- Easily switch between the various input types
CN0216
Features & Benefits
- High gain of 400 using zero drift amps
- Typical connection to weigh scales with low output signals
- Performance metrics maintained through 120 Hz
- Precision weigh scale application circuit
- Low power and low noise
CN0213
CN0204
Features & Benefits
- High voltage, up to 44V
- Programmable analog output
- Galvanic isolation from rest of system
- Ideal for PLC and DCS modules
CN0196
Features & Benefits
- High power MOSFETS
- Galvantic isolation between control and power
- H-bridge driving circuit
CN0233
Features & Benefits
- 16-bit Industrial Output DAC
- Isolate Power and Signals
- Compatible with ±10V and 4-20mA Control Systems
CN0202
Features & Benefits
- Programmable analog output
- Industrial current and voltage output driver
- Ultralow noise and low temperature drift
CN0197
Features & Benefits
- Measure up to 48 Li-Ion battery cells
- Battery cell balancing for load sharing
- Galvanic isolation protects processor
- Lithium battery management system
cn0181
Features & Benefits
- True 16 bit voltage output DAC w/buffer
- Small footprint saves board space and lowers cost
- Low power consumption
CN0031
CN0281
Features & Benefits
- Thermocouple sensor with cold junction compensation
- Automotive SENT interface
CN0321
Features & Benefits
- Voltage and 4mA to 20mA output
- Fully isolated
- HART connectivity
CN0325
Features & Benefits
- PLC/DCS universal input module
- 4-pin or 6-pin terminal block
- Fully isolated
- 16-bit sigma-delta ADC
CN0267
Features & Benefits
- Complete 4mA to 20mA loop powered field instrument
- HART compliant interface
- Registered by HART Communication Foundation (HFC)
- Low power, small footprint

Industrial Ethernet
Supporting existing communication protocols and standards within today’s temperature measurement systems, while also considering future communication needs makes designing for industrial Ethernet a significant challenge. ADI has put considerable research into finding the answers and are already collaborating with leading industry partners to bring Ethernet to the process and factory floor.

Interface and Isolation
Learn more about digital interfaces and digital isolation solutions that can meet the requirements for interfacing to temperature sensors. Discover how innovative technologies have led to isolation solutions without many of the constraints found in optocouplers.

Wireless Communications
Discover a proven and robust wireless solution that meets the requirements for industrial applications. SmartMesh is the only wireless network designed for the harshest industrial environments where low power, reliability, resilience, and scalability are key.

Power Management
Form factor, efficiency and EMI. In the data-rich and sensor-filled factories of Industry 4.0, these performance metrics have never been more critical. Discover how ADI’s unique technologies can deliver high results in each area, without compromising performance.
Latest Resources
Technical Articles
-
Ethernet-APL: Optimization of Process Automation with Actionable Insights
Thought Leadership
-
How to Select and Design the Best RTD Temperature Sensing System
Analog Dialogue
- Simple Realization of a Fully Integrated 4-Wire RTD Temperature Measurement System for High Precision Measurement Applications
-
PLC DCS Analog Input Module Design Breaks Barriers in Channel-to-Channel Isolation and High Density
Analog Dialogue
-
Analog Front-End Design Considerations for RTD Ratiometric Temperature Measurements
Analog Dialogue
Videos
- Sensors Converge 2022, Empowering the Intelligent Edge
- Industrial Connectivity: Key to Unlocking Digital Transformation
- ADI’s Complete Precision Signal Chains for Easy System Solutions
- ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
- Switches and Multiplexer Precision Training Series SERIES