Unified Communications and ProAV
Analog Devices has been at the forefront of developing technologies that enable professional grade, high quality, high performance audio and video solutions. Our wide range of products and platforms are industry-standards based, highly integrated with system software and advanced algorithms, and ideal for building highly differentiated products or systems.
Unified Communications and ProAV software, algorithm and tools
Unified Communications SDK
The industry’s first ever unified communications (UC) SDK that integrates industry’s leading audio over IP technologies and advanced speech processing algorithms such as beamforming, noise reduction, acoustic echo cancellation, and AGC. SDK also provides a PC-based tuning tool that enables rapid prototyping. UC SDK will enable you to quickly design and develop your end conferencing product that is Microsoft Teams or Zoom compliant.

Speech Processing Solutions
The versatile speech processing solutions from Analog Devices enable a wide range of applications such as basic communications, gaming, conferencing solutions, and voice UI.

CrossCore® Embedded Studio
CrossCore Embedded Studio™ is a world-class integrated development environment (IDE) for the Analog Devices Blackfin®, SHARC®, and Arm® processor families.

SigmaStudio®
The SigmaStudio graphical development tool is the programming, development, and tuning software for the SigmaDSP® and SHARC audio processors and A2B® transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters.
Algorithms

ADI AEC for Microsoft Teams Rooms and Conferencing Applications
ADI’s AEC solution aims to solve the challenges of unified communications and collaboration applications and tools. ADI AEC is pretested for Microsoft Teams audio specifications version 4.0, enabling it to provide faster time to market.

Analog Devices: Acoustic Echo Cancellation Algorithm (AEC)
ADI’s acoustic echo cancellation algorithm removes echoes, reverberation, and unwanted sounds from digital audio signals, providing an immersive sound experience in automotive, consumer, and professional audio systems.

Analog Devices: Beamforming Algorithm
Analog Devices’ microphone and speaker beamforming algorithms provide an immersive audio and sound experience in automotive infotainment, conference/area/stage sound systems, and high performance consumer audio equipment.
Using A2B for Audio-Conferencing Systems
Read about ADI’s innovative approach to transporting multichannel communication over a single unshielded twisted pair wire.

People Tracking and Gesture Control using Time of Flight and ADSD3100
Time-of-flight solutions from ADI can be used to identify people in an environment and to track their movements. This information can be used to track occupancy, ensure social distancing, and even to monitor safety; e.g., if someone has fallen down.

- People counting and tracking information that can be used by building management systems
- Using gesture information that can be used to wake up the system faster, which can speed up the meeting login process | Watch our gesture control demo
- A 3D model of the room, which can help with room equalization
- Material detection, which can be used to tweak reverb algorithms
- Location of the listener or listeners, which can help focus the direction of sound beams
- Location of the speaker to help focus microphone beamforming algorithms, especially when the talker moves around the room
Use ADI EagleEye™ technology to integrate people counting capability for occupancy analytics.
Analog Devices helping partners stay ahead

Neural DSP Develops the Quad Cortex Magic Sound Box Powered by ADI’s SHARC+ DSPs
State-of-the-art emulations of your favorite music gear with unprecedented accuracy and an unbelievably natural dynamic response.

Audinate Announces Availability of Dante Embedded Platform for Analog Devices’ SHARC Audio Digital Signal Processors
Audinate, developer of the industry-leading Dante® AV networking technology, and Analog Devices have collaborated to introduce the availability of Dante Embedded Platform (DEP®) for ADI’s SHARC audio digital signal processors (DSPs).
Webinar: Enabling Dante Connectivity on Analog Devices SHARC SoCs
This session provides an overview of Analog Devices ADSP-SC5xx family of SoCs, Dante Embedded Platform (DEP) SDK, and the Analog Devices software framework required to run DEP.

Featured Products
Interactive Signal Chains

Latest Resources
Customer Case Studies
Application Notes
Technical Articles
- Planning for Success in Real-Time Acoustic Processing
-
Using A2B for Audio-Conferencing Systems
Analog Dialogue
-
Solving the Cable TV Infrastructure Downstream Transmitter Challenge
Analog Dialogue
- Speed of the Essence: How Analog Devices Helped Damson Global Get to Market Quickly with a Pioneering New Wireless Surround Sound System
- CRC Testing in Video Applications
Webcasts
- Spread the Word: This Is the Power of Silence
- HDMI2.1 - 8K rich displays, 4K120 gaming, immersive audio. What it takes to successfully design world class HDMI2.1 AV products.
- Unified Communications Platform for Next Gen Conferencing products
- Fastest Ever – Innovate with 2.5 Gigabit Digital Isolators
Videos
- What If a Question Could Change the World?
- AD4696: 16-Bit, 16-Channel, EasyDrive™ Multiplexed SAR ADC
- Analog Devices A²B Audio Demo - In-Car Communication
- Analog Devices A²B Audio Demo - Karaoke Microphone
- Analog Devices A²B Audio Demo - SHARC Audio Processing and Bus Powered Class-D Amplifiers