High Reliability Aerospace and Defense Applications

High Reliability ProgramsAnalog Devices is the world’s leading supplier of high reliability semiconductors including data converters, amplifiers, RF/Microwave and MEMS products. We have over 1000 part numbers available. With the broadest portfolio of robust and reliable products, ADI empowers our customers to develop advanced Aerospace and Defense systems that achieve the highest levels of performance while reducing size, weight, power and development time.

Our Enhanced Products Program provides a commercial-off-the-shelf (COTS) solution for high reliability applications without additional cost and challenges of custom designed parts. Coming to Analog Devices for Enhanced Product devices negates the need for custom screening.

Linear Technology Military Plastic (MP) and now Maxim Ruggedized Plastic (PR) parts have been incorporated within the Analog Device’s Enhanced Products Program providing designers with an extensive range of COTS products suitable for the most demanding high-reliability applications.
Temperature

Temperature

Enhanced products provide guaranteed parametric performance over extended Operating temperature range, usually –55 ºC to +125 ºC, or 150ºC junction temperature where applicable.

Fully specified V62 vendor item drawing (VID) are available for a number of these products.

Packaging

Packaging

Analog Devices Enhanced Product Program defaults to NiPdAu lead finish. Military Plastic (MP) and Ruggedized Plastic (RT) grade products have historically been offered with a choice of either SnPb or Matte Tin lead finish.

One Standard Baseline Manufacturing Flow

JEDEC JESD47 Qualification


Enhanced Products Recommended Part List

Download the latest list of Analog Devices Enhanced Product available today.

Enhanced Product’s Available


Unmanned and Remotely Piloted Systems Brochure

For over 50 years, Analog Devices has enabled our customers to develop advanced systems that achieve the highest levels of performance while reducing size, weight, power, system cost, and development time. Analog Devices provides a wide range of solutions for the unmanned systems market.

Download the Brochure (PDF)


High Reliability Components and Solutions Brochure

Analog Devices is delivering a wide range of commercially available and customized components that meet or exceed today’s most challenging design specifications in applications ranging from high performance aircraft to deep space probes to precision munitions and beyond.

Download the Brochure (PDF)

Space Grade Class S

ADI offers wide a range of Space Grade Class S products with extended temperature and radiation-tolerant operating ranges, as well as MIL-STD-883 and Know Good Die (KGD) products.

Export Classification

ADI products are controlled for exports for 1.) their performance as it compares to the export regulations or 2.) the operating temperature range. Technical data can also be controlled for export, even if your product is not. For information on whether or not your product is controlled for export, please check the export classification checklist for the technical parameters or the export classification list which is updated each month. For further assistance, please send an email to ExportComplianceDepartment@analog.com.

ADI Export Classification Information

End Markets

Avionics

Avionics

  • Fixed wing
  • Rotary wing
  • Unmanned aerial vehicle

Explore Avionics

Missiles and Munitions

Missiles and Munitions

  • Ground to air
  • Small diameter bomb
  • IMU solutions

Explore Missiles and Munitions

Milcom

Milcom

  • Handheld and man pack radios
  • Search and rescue radios
  • UAV data links

Explore Milcom

Radar

Radar

  • Fire control
  • Air traffic control
  • Search and track

Explore Radar

Featured Enhanced Products