Analog Devices’ 44 GHz Silicon Switches Offer Industry’s Lowest Insertion-Loss in Compact Land Grid Array Package
Analog Devices, Inc. announced today production release of its 44 GHz single-pole, double-throw (SPDT) switches, the ADRF5024 and ADRF5025 in advanced Silicon-on-Insulator (SOI) technology. The two new switches are broadband, with the ADRF5024 yielding flat frequency response from 100 MHz to 44 GHz, while the ADRF5025 from 9 kHz to 44 GHz, with repeatable characteristics better than 1.7 dB insertion loss and 35 dB channel to channel isolation. Both parts support 27 dBm power handling for both through and hot-switching conditions. The new switches come in a compact, highly reliable, 2.25 mm x 2.25 mm surface-mount-technology (SMT) compatible package, exhibiting electrical performance beyond incumbent solutions, which will benefit radio frequency (RF) and microwave design experts, saving bias power, eliminating peripheral components and achieving higher integration in systems such as phased arrays, portable instrumentation, high resolution body scanners and next generation millimeter-wave communication infrastructure for emerging 5G and high-constellation satellite networks.
- View product page, download data sheet, order samples and evaluation boards:
www.analog.com/ADRF5024
www.analog.com/ADRF5025 - Learn about Analog Devices RF switches portfolio:
http://www.analog.com/en/products/rf-microwave/rf-switches.html - Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/rf
The ADRF5024 and ADRF5025 employ inherent reflective architecture and are characterized for operating temperature range of –40°C to 105°C. All pins incorporate robust Electro-Static-Discharge (ESD) protection. The devices are nominally powered by ±3.3 V, drawing low supply current of less than 120 µA typical. The devices use standard positive logic control voltages, simplifying the interface design.
The ADRF5024 and ADRF5025 are ideal replacements for PIN diode-based counterparts, as no external components are necessary for bias generation or matching, and signal pins are internally biased at ground (GND) reference to eliminate the need for direct-current (DC) blocking capacitors.
The ADRF5024 is optimized for fast switching applications with speeds less than 10 ns and edge rates at 2 ns. Whereas the ADRF5025 is optimized for ultrawideband applications with good low frequency characteristics down to 9 kHz. The other characteristics are the same so the parts are drop-in alternative to each other and can be used interchangeably on the same printed circuit board (PCB) footprint.
Pricing & Availability Product Full Production Price Each Per 1,000 Packaging ADRF5024BCCZN Now $61.03 2.5 mm x 2.5 mm LGA ADRF5024-EVALZ N/A 1 unit @ $399.00 Evaluation board ADRF5025BCCZN Now $64.09 2.5 mm x 2.5 mm LGA ADRF5025-EVALZ N/A 1 unit @ $399.00 Evaluation board - View product page, download data sheet, order samples and evaluation boards:
- About Analog Devices
- Analog Devices (Nasdaq: ADI) is a leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
- Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue
-
Editor's Contact Information
-
John Hamburger
john.hamburger@analog.com
-
Doug Dickinson
douglas.dickinson@analog.com
-
John Hamburger