Analog Devices’ Precision ±10V and 0-20mA A/D Converters Simplify PLC Module Development
Analog Devices, Inc. (ADI) introduced today two multi-channel ±10V and 0-20mA precision A/D converters that better enable implementation of programmable logic controller (PLC) and distributed control system (DCS) modules. Leveraging ADI’s iPassives® integrated precision passives technology, the AD4111 and AD4112 A/D converters integrate precision matched current sense resistors and resistor dividers. The high degree of channel-to-channel matching simplifies calibration requirements, and with support for up to eight single-ended voltage inputs and four current inputs, makes the new products ideal for use as reconfigurable platform solutions, while reducing size, complexity and cost in PLC and DCS modules.
- View the product page, download the datasheet, order samples or evaluation boards: http://www.analog.com/AD4111 or http://www.analog.com/AD4112
- Learn more about ADI’s PLC/DCS solutions: http://www.analog.com/en/applications/markets/industrial-automation-technology-pavilion-home/plc-dcs.html
- Learn about ADI’s industry leading portfolio of precision ADCs: http://www.analog.com/en/products/analog-to-digital-converters/standard-adc/precision-adc-20msps.html
The AD4111 and the AD4112 A/D converters can accept ±10V while meeting performance specifications and has a functional range of ±20V, adding over-range margin to the nominal ±10V. They can also accept currents of –0.5 to 24mA while meeting performance specifications. This allows reliable measurements close to 0mA and provides over range margin past 20mA. The devices offer an Absolute Maximum Rating of ±50V on voltage pins and ±50mA on current pins. The AD4111 uniquely enables open wire detection, to detect when an external sensor or signal source is disconnected from the system input, on ±10V voltage inputs while operated from either a +5V or +3.3V single power supply.
When used in conjunction with the ADuM5411 quad-channel digital isolator, the AD4111 supports EMC standards IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6 and CISPR 11.
AD4111 Product Highlights:
- Single 3.3V or 5V supply
- Single design supports both voltage and current inputs
- Integration of precision matched current sense resistor and resistor dividers
- ±10V specified input voltage range and ±20V functional input voltage range
- >1MΩ input impedance
- Enables open-wire detection
Pricing and Availability Product Full Production Price Each per 1,000 Packaging AD4111 Now $7.25 40ld LFCSP (6×6×0.95mm) AD4112 Now $6.45 40ld LFCSP (6×6×0.95mm) EVAL-AD4111SDZ Evaluation Board Now $59.00 Each EVAL-AD4112SDZ Evaluation Board Now $59.00 Each - About Analog Devices
- Analog Devices (Nasdaq: ADI) is a leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
-
iPassives is a registered trademark of Analog Devices, Inc.
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue
-
Editor's Contact Information
-
Linda Kincaid
linda.kincaid@analog.com
-
Linda Kincaid