Universal Temperature Sensor IC Linearizes Temperature Sensors with 0.1°C Accuracy

Nov 24 2014 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2983 high performance digital temperature measurement IC which directly digitizes RTDs, thermocouples, thermistors and external diodes with 0.1°C accuracy and 0.001°C resolution. A high performance analog front end combines low noise and low offset buffered ADCs with all the necessary excitation and control circuits for each sensor. Measurements are performed under the control of a digital engine combining all the algorithms and linearization required for each. The LTC2983 provides a multiplexed high precision interface to virtually any sensor. It precisely measures absolute microvolt level signals from thermocouples and ratiometric resistance measurements from RTDs and thermistors, linearizes the results and outputs the results in °C or °F. Up to twenty analog inputs are available and digitized measurements can be output in Centigrade or Fahrenheit. The SPI interface works with virtually any digital system and a comprehensive software support system with drop-down menus allows easy customizing of the LTC2983.


    Complete 20-Channel Digital Temperature Measurement SoC

     

    The simple, yet feature-rich, LTC2983 interfaces with a wide variety of temperature sensors, including type B, E, J, K, N, S, R, T thermocouples, 2,3, or 4-wire RTDs, 2.25kΩ to 30kΩ thermistors and temperature sensing diodes. The LTC2983 works with ground referenced sensors without the need for amplifiers, negative supplies, or level shift circuitry. Signals are simultaneously digitized with three, high accuracy, 24-bit ΔΣ ADCs using an internal 10ppm/°C reference. Automatic thermocouple cold junction compensation can be done using any type of external sensor. Included on the chip are linearization algorithms for all common sensor types. Custom sensors can be linearized with custom coefficients programmed into the chip. Dual programmable excitation current sources feature current reversal and current ranging to improve accuracy and reduce noise. To ensure resistive measurements are accurate, current reversal eliminates thermocouple effects in the resistive sensor. Sensor specific fault detection alerts the user of short circuits, open circuits, over temperature, under temperature, and ADC overranging.

    The LTC2983 is offered in commercial and industrial versions, supporting operating temperature ranges from 0°C to 70°C and –40°C to 85°C respectively. The LTC2983 is available today in a RoHS compliant, 7mm × 7mm LQFP-48 package. Pricing starts at $19.49 each in 1,000 piece quantities. For more information, visit www.linear.com/product/LTC2983.


    Summary of Features: LTC2983

    • Directly Digitize RTDs, Thermocouples, Thermistors & Diodes
    • Single 2.85V to 5.25V Supply
    • 20 Flexible Inputs Allow Multiple Sensor Types
    • Automatic Thermocouple Cold Junction Compensation
    • Standard & User-Programmable Coefficients for Linearizing Thermocouples, RTDs & Thermistors
    • Configurable 2-, 3-, 4-Wire RTD Configurations
    • Measures Negative Thermocouple Voltages Without a Negative Supply
    • Automatic Burn Out, Short-Circuit & Fault Detection
    • Buffered Inputs Allow External Protection & Direct Interface to Resistive Sensors
    • Simultaneous 50Hz/60Hz Rejection
    • Includes 10ppm/°C (Max) Reference
    • 48-Lead 7mm × 7mm LQFP Package

    LTC2983

     

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed