MAXQUSBJTAGOW-KIT
                            
            Overview
Features and Benefits
- Easily Load and Debug Code
- Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address, Data Memory Address, or Register Access
- Data Memory View and Edit
 
- Supports Logic Levels from 1.1V to 3.6V
- Supports JTAG and 1-Wire Protocols
- Each Adapter Has Its Own Unique Serial ID, Allowing Multiple Adapters to be Connected Without COM Port Conflicts
- Has In-Field Upgradable Capability if Firmware Needs to be Upgraded
- Enclosure Protects from Shorts and ESD
Product Details
The MAXQ® USB-to-JTAG/1-Wire® adapter is a convenient way to interface either the JTAG or 1-Wire port on MAXQ microcontrollers to a PC. The EV kit can be used with compatible software tools running on a host PC to load and debug code on programmable MAXQ microcontrollers. The EV kit contains the MAXQ USB-to-JTAG/1-Wire adapter, an interface cable, and a USB Mini-B cable.