Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI-Driven I2C Interface
- Assembled and Fully Tested
- Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options
- On-Board Electronic Loads
- Steady-State, Transient, and Random Modes
Product Details
The MAX77647 evaluation kit (EV kit) allows for easy experimentation with various MAX77647 features, including the SIMO buck-boost regulator, a linear regulator, an on/off controller, and an I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77647.Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77647EVKIT: MAX77647 Evaluation Kit Data Sheet (Rev. 0)8/9/2023PDF4 M