Overview
Features and Benefits
- Eight-Digit 7-Segment + dp Common-Cathode Display
- SPI-Compatible Serial Interface
- Configurable Built-In LDO Linear Regulated Power Supply Demonstrates +3.3V or Other Voltages
- Reconfigurable for Stand-Alone Operation (with an External Microcontroller)
- Easy-to-Use Menu-Driven Software
- Includes Windows 95/98-Compatible Software
- Assembled and Tested
Product Details
The MAX6951 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6951 serially interfaced 8-digit LED display driver IC. The EV kit is powered by a user-supplied +4VDC to +6.5VDC power supply. A configurable +3.3V or user-configurable low-dropout (LDO) linear regulated power supply provides power for the entire EV kit. An SPI™-compatible serial interface is connected to an IBM PC-compatible computer's parallel port for easy evaluation. The EV kit can easily be reconfigured for interfacing with a user-supplied microcontroller (stand-alone operation).
Windows® 95/98-compatible software provides a user-friendly interface to demonstrate the various features of the MAX6951 IC. The program is menu driven and offers a graphic interface with control buttons. Windows NT/2000 support is available; contact the factory for details.
Applications
- Bar Graphs and Matrix Displays
- Industrial Controllers and Instrumentation
- Medical Equipment
- Panel Meters
- Professional Audio Equipment
- Set-Top Boxes
- White Goods
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX6951EVKIT: MAX6951 Evaluation Kit Data Sheet (Rev. 1)6/8/2007PDF338K