Overview

Features and Benefits

  • Easy Evaluation of the MAX34451
  • Four Power-Supply Channels
  • One Current-Sense Amplifier
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34451 evaluation kit (EV kit) provides the hardware and software graphical-user interface (GUI) necessary to evaluate the MAX34451 PMBus™ 16-channel V/I monitor and 12-channel sequencer/marginer. The EV kit includes a MAX34451 installed as well as four power supplies that can be sequenced, monitored, and margined by the device.

Applications

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Tools & Simulations