Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows® 7, Windows 8/8.1, and Windows 10 Compatible Software
Product Details
The MAX31875 evaluation kit (EV kit) demonstrates the MAX31875 ±2°C-accurate local temperature sensor with I2C/SMBus interface. The EV kit includes a graphical user interface (GUI) that provides communication over I2C with an on-board master IC.
The MAX31875 EV kit comes with the MAX31875ROTZS+ installed.
Applications
- Battery-Powered Equipment
- Data Communications Equipment
- Handheld Electronics
- Industrial Equipment
- Servers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX31875EVKIT: Evaluation Kit for the MAX31875 Data Sheet (Rev. 0)8/31/2017PDF1M
-
MAX31875EVKIT ODB File - Design Files10/10/2022TGZ3M