Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX31342
- +1.6V to 3.6V Single-Supply Operation
- Proven PCB Layout
- Mbed/Arduino Platform Compatible
- Fully Assembled and Tested
Product Details
The MAX31342 shield is a fully assembled and tested PCB to evaluate the MAX31342, low-current, real-time clock (RTC) with I2C interface. The shield operates from a single supply, either from USB or external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface.
The MAX31342 shield provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31342. The shield includes a MAX31342EWA+T installed. The shield connects to the PC through a MAX32625PICO Board and a micro-USB cable.
Applications
- Medical
- Point-of-Sale (POS)
- Portable Audio
- Portable Instruments
- Power Meters
- Telematics
- Wearables
Applicable Parts
Documentation & Resources
-
UG-6890: MAX31342 RTC Shield Software User Guide5/6/2019PDF529K
-
MAX31342SHLD: Evaluation Kit for the MAX31342 Data Sheet (Rev. 1)4/29/2019PDF858K
-
MAX31342SHLD Gerber File - Design Files1/10/2024ZIP2M
-
How to Use the MAX31342SHLD Evaluation Kit12/12/2024