Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Two, 12 Channel Matrix Managers
- 24 On-Board White LEDs
- MAX25601 Boost-Buck LED Driver
- MAX32625PICO# Provides UART Communication to Control the Matrix Managers
- GUI for Easy Evaluation
Product Details
The MAX25608 evaluation system (EV system) provides a proven design to evaluate the MAX25608 12 channel LED matrix manager. The EV system includes two instances of the MAX25608 each controlling 12 on-board LEDs connected in a series configuration. The MAX25601 boost-buck LED driver is included to drive the LEDs. The MAX3265PICO board and software GUI are included to communicate with the MAX25608 IC through the UART interface.
Applications
- Automotive Matrix LED Systems and Adaptive Drive Beam Lights.
Applicable Parts
Documentation & Resources
-
MAX25608EVSYS: Evaluation System for the MAX25608 Data Sheet (Rev. 0)10/19/2021PDF1M
-
MAX25608EVSYS ODB Files - Design Files10/10/2022ZIP2M