Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- IO-Link Compliant Device Transceiver
- I/O and SPI Interface Terminals
- Windows 10 Compatible Software
Product Details
The MAX22516 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22516 IO-Link® data link controller with transceiver and integrated DC-DC buck regulator. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22516. The EV kit is connected to a PC through a USB-A-to-micro-B cable.
Windows based GUI software is available for use with the EV kit and can be downloaded from Analog Devices’ website at www.analog.com/products/en/MAX22516. Windows 7 or newer Windows operating system is required to use the EV kit software.
Getting Started
- MAX22516 EV Kit (USB-A-to-micro-B cable)
- User-supplied Windows 10 PC with a spare USB port
- 24V, 1A DC power supply
- 100kHz function generator
- Multimeter/voltmeter
- 2-channel oscilloscope
Documentation & Resources
-
MAX22516EVKIT: Evaluation Kit for MAX22516 Data Sheet (Rev. 0)3/21/2024PDF3 M
-
MAX22516EVKIT Gerber Files3/21/2024ZIP3 M