Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- USB-Powered Operation
- USB Type-C Receptable Connector
- Proven High-Speed USB PCB Layout
- Pmod I2C Interface
- Flexible Configuration
- On-Board Regulator and USB Connectors for Device Multiplexing
- Windows® 8/10-Compatible GUI Software
- Fully Assembled and Tested
Product Details
The MAX20342 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20342 USB Type-C® charger detector with integrated overvoltage protection. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.
The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.
The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands. The EV kit ships with jumpers installed and supply voltages set to typical operating values.
Applications
- DSCs and Camcorders
- eReaders.
- Smartphones
- Tablets
Applicable Parts
Documentation & Resources
-
MAX20342EVKIT: Evaluation Kit for the MAX20342 Data Sheet (Rev. 0)9/17/2020PDF11M