Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates the Features of the DS2488
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, 8, and 7
- Convenient On-Board Test Points
Product Details
The DS2488 evaluation kit (EV kit) provides the hard- ware and software necessary to exercise the features of the DS2488. The EV system consists of two boards: the DS9401 and DS2488 EV kit boards. The DS2488 board contains two DS2488 parts. The evaluation software runs on Windows® 10, 8, and 7 operating systems. It provides a handy user interface to exercise the features of the DS2488
Applications
- Communication and Control Bridging
- Electronic Locks
- True Wireless Stereo Earbuds and Charger Box
- Wearable Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DS2488EVKIT Schematic6/7/2023PDF252K
-
DS2488EVKIT: Evaluation Kit for the DS2488 Data Sheet (Rev. 0)10/8/2020PDF1M
-
DS2488EVKIT Gerber Files - Design Files9/17/2024ZIP183K