Abstract
MAX2655工作在1575MHz的GPS频段,增益14.1dB,噪声系数1.45dB,电流消耗仅为8.3mA。MAX2655具有高输入IP3以改善在蜂窝应用中的工作,在这种应用中蜂窝功率放大器容易向GPS接收机泄漏信号。MAX2655是具有内在稳定性的器件。我们测量了稳定性因数K和Delta并在文中给出结果。
更多信息:
概述
MAX2655高三阶截取点(IP3)低噪声放大器(LNA)是为GPS应用设计的。MAX2655片内集成了至50Ω的输出匹配,无需外部匹配元件。在关闭状态下工作电流降低至0.1µA,不需要使用外部电源开关。
MAX2655工作在1575MHz的GPS频段,增益14.1dB,噪声系数1.45dB,电流消耗仅为8.3mA。MAX2655具有高输入IP3以改善在蜂窝应用中的工作,在这种应用中蜂窝功率放大器容易向GPS接收机泄漏信号。
MAX2655的IP3可以通过一个外部偏置电阻(RBIAS)调节,这样就能根据特定的应用优化电源电流。
MAX2655使用+2.7V至+5.5V的单电源供电,采用小型6引脚SC70封装。
MAX2655是具有内在稳定性的器件。我们测量了稳定性因数K和Delta,如下图所示。可获得的最大单向转换增益如图11和图12所示,这是输入和输出匹配时可得到的最大增益。
测试装置
使用MAX2655评估板¹,将其配置为VCC = 3V, ICC = 8.3mA, RBIAS = 511Ω。MAX2655印刷电路板(PCB)由1oz.的铜箔和介电常数为4.6的10mil FR4板构成。修改MAX2655评估板,去掉输入导线、输出导线和输入匹配电路。
用Hewlett-Packard 8753矢量网络分析仪(VNA)测量S参数,分析仪经过SOLT (短路,开路,负载,直通)校准。VNA与MAX2655放大器之间的连接使用Cascade Microtech公司的250um间距FPC GS (Fixed Pitch Compliant Ground-Signal)晶片探头。这些探头的使用具有高度可重复性²。Cascade Microtech的标准的阻抗负载103-726是SOLT校准中使用的的标准。探头直接连在输入(引脚3)和输出(引脚6)上。VNA的配置为输入功率-30dBm,扫频范围500MHz至3.7GHz。
图
图1. Delta随频率变化曲线
图2. K随频率变化曲线
图3. S21随频率变化曲线
图4. S11随频率变化曲线
图5. S12随频率变化曲线
图6. S22随频率变化曲线
图7. 输入回波损耗随频率变化曲线
图8. 输出回波损耗随频率变化曲线
图9. 不匹配时的增益随频率变化曲线
图10. 隔离情况随频率变化曲线
图11. 最大增益与不匹配时的增益随频率变化曲线
图12. 增益与回波损耗随频率变化曲线
注解
- MAX2654/MAX2655/MAX2656评估板数据资料
- E. Godshalk and G. Sundberg, Characterization of Surface Mount Components at Microwave Frequencies Using Wafer Probes, 53rd ARFTG Conference Digest. June 18, 1999, pp. 131-138.
- Tri T. Ha, Solid-State Microwave Amplifier Design, John Wiley & Sons, New York, 1981, Chapter 2 pp. 34-37.
- Marion Lee Edwards and Jeffrey H. Sinsky, A new Criterion for Linear 2-Port Stability Using a Single Geometrically Derived Parameter, IEEE Transactions on Microwave Theory and Techniques, vol. 40, No.12, pp. 2303-2311, Dec. 1992.
- MAX2654/MAX2655/MAX2656数据资料
- Cascade Microtech
- Impedance Standard Substrate Data Sheet