LTM8005 38VIN, 38VOUT Boost μModule LED Driver with 40V Switch

2018-03-02

Figure 1

   

Demonstration circuit 2257A features the LTM®8005 – a 38VIN, 38VOUT boost μModule® LED driver that can disconnect the output to protect against faults and provides spread spectrum switching to simplify emissions compliance. DC2257A is an LED driver with an input range for normal operation from 6V to 27V. OVLO becomes active for inputs above 29V and the maximum input voltage is 38V. The LED current is 1.2A and the base switching frequency is 350kHz. The efficiency is 92% when the input is 12V with a 35V LED load. 35V is the maximum LED voltage.

DC2257A

 

添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

产品

产品分类
最新视频 21
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目