voice INTER connect
概述
voice INTER connect turns Analog Devices technologies into robust audio, voice communication and acoustic sensing solutions for demanding real-world applications.
Since 2001, we have supported manufacturers and system providers from initial requirements and system design through hardware and embedded software development, acoustic optimisation and integration to validation and long-term series supply. Our interdisciplinary team of more than 30 engineers and specialists combines expertise in electronics, embedded software, acoustics and signal processing.
A key focus of our work with Analog Devices technology is A²B™. Our vicMIC A²B portfolio integrates Analog Devices A²B transceiver technology into compact MEMS microphone nodes for distributed microphone arrays and acoustic sensing systems. Combined with our audio processing algorithms and system engineering expertise, these solutions help customers move from A²B technology to application-specific, production-ready audio and communication systems.
Our core expertise includes beamforming and microphone arrays, acoustic echo cancellation, noise reduction and speech enhancement, intercom and VoIP communication, embedded voice control, audio and acoustic measurement, electronics development and system integration.
Drawing on experience from more than 400 customer projects and proven technology platforms, we help customers shorten development cycles, reduce technical risks and create reliable products for challenging acoustic environments. voice INTER connect is ISO 9001:2015 certified.
地区支持:
- Europe
Partner Type:
- Hardware Partner
- Software Partner
- Solution Partner
合作起始年份
2016
联系方式
Headquarters
- 地址:
- Ammonstrasse 35
- 城市:
- Dresden
- 现居住地:
- Saxony
- 邮编:
- 01109
- 国家:
- DE
主要联系方式
- 姓名:
- Martin Wenzel
- 电话:
- 0049 351 40752650
- 邮箱:
- martin.wenzel@voiceinterconnect.de
优势 & Solutions
voice INTER connect helps Analog Devices customers develop complete audio and communication solutions based on ADI technology – from individual algorithms and embedded software to application-specific electronics, microphone modules and complete subsystems.
A particular focus is the integration of Analog Devices A²B technology into distributed microphone and acoustic sensing systems.
vicMIC A²B(I) – Interior A²B MEMS Microphones
The compact vicMIC A²B(I) microphone nodes are designed for distributed microphone arrays in commercial, emergency and rail vehicles as well as other demanding communication environments. Multiple microphones can be connected via the A²B bus and integrated unobtrusively into headliners, dashboards or other surfaces.
Combined with voice INTER connect's vicPURE signal processing, the microphone signals can be used for adaptive beamforming, spatial noise reduction and speech enhancement. Dynamic speaker tracking enables reliable speech capture even when the speaker changes position or speaking direction.
Typical applications include hands-free communication, intercom, infotainment, emergency communication and voice-controlled systems.
vicMIC A²B(O) – Rugged Outdoor A²B MEMS Microphones
vicMICA²B(O) brings A²B-based acoustic sensing to the exterior of commercial, emergency and rail vehicles. The rugged microphone nodes are designed for reliable audio capture under demanding environmental conditions and are rated to IP68 and IP69K.
Multiple nodes can be connected through A²B to create distributed acoustic sensor arrays. Applications include external voice communication, siren and acoustic event detection, source localisation, vehicle and infrastructure diagnostics, road or track condition monitoring and acoustic perception for ADAS/AD applications.
Together with the vicPURE signal processing framework, raw microphone signals can be transformed into usable speech or acoustic information through beamforming, noise reduction, speech enhancement, acoustic source localisation and event detection.
Beyond A²B-based microphone systems, voice INTER connect provides:
Embedded audio and signal-processing software; acoustic echo cancellation and noise reduction; beamforming and multichannel microphone processing; full-duplex hands-free and intercom solutions; VoIP and emergency communication; on-device voice control and speech synthesis; embedded software and electronics development; audio and acoustic measurement and optimisation; system integration; validation, industrialisation, series supply and lifecycle support.
This combination of hardware, software, algorithms, acoustics and product engineering enables ADI customers to develop complete application-specific solutions rather than integrating individual components on their own.
优势
- Hardware Design
- Algorithm / Intellectual Property
- Complex DSP System Design
- Embedded System Software
- Embedded Systems Design
- System Design
- Software Design
- Board / Module / SubSystem
- Tools / Software / Drivers / Embedded
Industry Solutions
- 汽车解决方案
- 工业自动化技术(IAT)
- 医疗健康解决方案
- 智能楼宇解决方案